Currently 18360 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,761 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 303.5E2, 35,8502019
Hilton Head, SC
1,129 h Cat Certified Used Conditionslightingrubber trackstick - longthumb type - hydraulicmirrors

See Details
CAT 308CR, 106,9002020
Montgomery, AL
2,107 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 305E2, 52,8002019
Mcdonough, GA
1,636 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - eu - stage3b

See Details
CAT 307.5-07, 104,1242022
Prescott, AZ
971 h Cat Certified Used

See Details
CAT 320, 153,0002018
Montgomery, AL
4,219 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 340, 355,0002023
Charlotte, NC
1,012 h Cat Certified Used Conditionsair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 315FL, 209,8002020
Mcdonough, GA
1,220 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 336-07 P, 263,4882020
Flagstaff, AZ
4,134 h Cat Certified Used

See Details
CAT 308-07, 121,5432022
Tucson, AZ
1,535 h Cat Certified Used

See Details
CAT 316FL, 138,2002018
Montgomery, AL
2,388 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 315 GC, 175,0002021
Indianapolis, IN
347 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressurelightingboommirrors

See Details
CAT 326, 200,0002020
Rental Fleet Machine, Subject To Availability, AL
2,805 h Specifications Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 350, 515,0002023
Rental Fleet Machine, Subject To Availability, AL
721 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 330-07, 219,3912019
Mesa, AZ
3,045 h Cat Certified Used

See Details
CAT 310-07CRL, 139,0002022
Kansas City, MO
436 h Cat Certified Used Conditionsstick - long

See Details
CAT 307.5-07, 104,1422022
Apache Junction, AZ
1,034 h Cat Certified Used

See Details
CAT 315-07 P, 195,9852021
Kingman, AZ
1,871 h Cat Certified Used

See Details
CAT 330-07 P, 230,3532020
Tucson, AZ
3,126 h Cat Certified Used

See Details
CAT 330-07PTRE, 257,9392021
Flagstaff, AZ
2,959 h Cat Certified Used

See Details
CAT 326LR, 295,0002020
Rental Fleet Machine Subject To Availability, AL
1,805 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerengine enclosuresstick, longlong reach arrangement

See Details
CAT 320 TC2023
Mcdonough, GA
851 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage v

See Details
Show more results

Crawler Excavators