Caterpillar 307E2

Caterpillar 307E2

Price
62,000 USD
Year
2016
Working hours
2341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2
CategoryCrawler Excavators
Serial NumberKC900263
Unit NumberTKC9263
Catalog NumberCU4472722
Manufacturing Year2016
Hours2341 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 62,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 36" BUCKET • HYDRAULIC THUMB • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • FairDoor is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesErops
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairRight mirror missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • PoorNov 2015 out of date
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairCab work light missing
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 2 shank hydraulic thumb
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • 56"
  • GoodSome play bucket and thumb
bucket
  • Cat
  • 36"
  • FairDents and worn
  • Good
  • Good
  • PoorReplace
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track ShoesRubber bolt on shoes are worn on the edges
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone