Quick Search

Komatsu D65EX-18

Komatsu D65EX-18

Year
2017
Working hours
3,839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandKomatsu D65EX-18
Zeppelin Baumaschinen GmbH
CategoryCrawler dozers
Serial NumberKMT0D127CGA090616
Unit NumberKOMAT99037
Catalog Number10117052
Year2017
Hours3,839 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax191,235 USD
Tax (19%)36,335 USD
Price Including Tax227,569 USD
Details
Additional informationBLADE CONDITION: 60 %
ENGINEPOWER: 55 HP
OPERATING WEIGHT: 4.9 T
TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS FRONT: 30 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering