Quick Search

CAT D9T

CAT D9T

Year
2007
Working hours
29,821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT D9T
Finning International
CategoryCrawler dozers
Serial NumberRJS00828
Catalog Number10110231
Year2007
Hours29,821 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax618,386 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab

U Blade Dual Tilt

Single Shank Ripper with Pin Puller

Links 55%

Bushing 30%

27" Track Shoes 60%

Idlers 45%

Rollers 60%

Component Repair History Available

If sold in a Finning territory (AB, BC, NWT, SK, YT): Complimentary 2 year / 1,000-hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering