Quick Search

CAT D1-12

CAT D1-12

Year
2021
Working hours
2,996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Bowling Green, KY
+1 309 494 4357
Show phone number
Basic information
BrandCAT D1-12
Boyd Cat Company
CategoryCrawler dozers
Serial NumberXKF00159
Unit NumberEQ00210926
Catalog Number10103186
Year2021
Hours2,996 h
CountryUnited States
LocationBowling Green, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTRADE
CHRISTOPHER D. WYATT
PEYTON MITCHELL

D1-12
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Has some dings in sheet metal and grill but nothing major
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight has slight bend
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome dents on the side
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Good
  • FairNeeds looked at
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir Suspension
  • Good
  • GoodTwo removed from the door but customer has them?
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 1/4 ful
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Hydrostatic steering and everything operational
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEEstimated 50% Sprocket Segments 40% to 45 %
Notes - UNDERCARRIAGETrack needs tightened- Customer to tighten
Track Shoes Width / Type16” Single Grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine in good shape with some dents in time are from work
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering