Currently 18064 machines for sale
Quick Search

Used Cranes for Sale

When it comes to all your heavy lifting construction applications, there are few pieces of equipment that can get the job done more efficiently than a crane. That said, we know how expensive it can be to invest in one of these machines. That’s why at Cat Used, we display a variety of used cranes for sale at fair prices. Many of our Cat® dealers carry pre-owned cranes and other durable lifting machines for construction applications of all specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
cranes
x
Brand
Grove
x
5 Search results for "Current filter"
Displaying: 1 - 5 Sort by: 
Grove RT528, 65,0001999
Novi, MI
9,734 h Conditionslighting

See Details
Grove RT530, 79,9002012
Shelby Twp., MI
11,366 h Conditionslighting

See Details
Grove RT540E2008
Antananarivo
398 h

See Details
Grove RT600E, 225,0002008
Cd. Obregon
5,700 h

See Details
Grove RT5302006
Antananarivo
2,380 h

See Details

Grove cranes