Atlas XAS185

Atlas XAS185

Price
12,729 USD
Year
2013
Working hours
1479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas XAS185
CategoryCompressed Air
Serial NumberHOP43136
Unit NumberUA1083
Catalog NumberCU4702877
Manufacturing Year2013
Hours1479 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax12,729 USD
Tax (10%)1,273 USD
Price Including Tax14,002 USD
Details
Additional InformationDETAILS:
• Class: Compressors
• Stock No.:UA1083
• Manufacturer Year: 2013
• Hours: 1,479
• Price: $17,000 AUD Ex Works (Excl GST)
• Location: Adelaide SA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3250
• Width (mm): 1600
• Height (mm): 1400
• Wet weight (Kg): 1,100

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C2.2 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 94 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 185 cfm at 58-100 psi (4.0 - 6.9 bar)
• 3 x 3/4" outlets fitted
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional InformationDETAILS:
• Class: Compressors
• Stock No.:UA1083
• Manufacturer Year: 2013
• Hours: 1,479
• Price: $17,000 AUD Ex Works (Excl GST)
• Location: Adelaide SA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3250
• Width (mm): 1600
• Height (mm): 1400
• Wet weight (Kg): 1,100

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C2.2 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 94 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 185 cfm at 58-100 psi (4.0 - 6.9 bar)
• 3 x 3/4" outlets fitted
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone