Quick Search

Atlas Copco 185CFM ATC

Atlas Copco 185CFM ATC

Year
2015
Working hours
2,061 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandAtlas Copco 185CFM ATC
CategoryCompressed Air
Serial NumberHOP049951
Unit NumberEQ00049843
Catalog Number10060929
Year2015
Hours2,061 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax16,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information# 8972426129 STOCK NUMBER
185CFM ... 100PSI
CAT C2.2 T4I 49HP DIESEL ENGINE
DIMENSIONS: 127"L X 61"H X 64"W
FUEL CAPACITY: 25 GALLONS
HARDHAT POLY CLAMSHELL ENCLOSURE
INBOUND FREIGHT
MODEL XAS 185 CD7 HARDHAT
SINGLE AXLE TRAILER W/ROAD LITES
WEIGHT: DRY 2170 WET 2330 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering