Quick Search

Atlas 185CFM A58

Atlas 185CFM A58

Year
2019
Working hours
2,212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 502 744 4441
Show phone number
Basic information
BrandAtlas 185CFM A58
Boyd Cat Company
CategoryCompressed Air
Serial NumberHOP059138
Unit NumberEQ00157737
Catalog Number10060955
Year2019
Hours2,212 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax21,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information# 8972426150 STOCK NUMBER
185CFM ... 100PSI
ATLAS COPCO AIR COMPRESSOR
DIMENSIONS: 127"L X 61"H X 64"W
DISCHARGE: QTY (2) 3/4" OUTLET
FREIGHT
FUEL CAPACITY: 20 GALLONS
FUEL USAGE ... 100% 2.3 GAL/HR
HARDHAT POLY CLAMSHELL ENCLOSURE
KUBOTA D1303 TURBO 49HP TIER 4 FINAL DIESEL ENGINE,
MODEL XAS 185 CD7 HARDHAT
NON-CAT TELEMTICS INSTALLED 9/24/21
SINGLE AXLE TRAILER W/ROAD LITES
SOUND LEVEL: 76DBA
TELEMATICS SN: 7110105072
WEIGHT: DRY 2170 WET 2330 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering