X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Asphalt Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

234 Search results for "Current filter"
1..181920
Displaying: 217 - 228 Sort by:   ads/page
Caterpillar CB434, 35,835 USDAsphalt pavers, IT
Year: 2005, Working hours: 1,000 h
CGT - COMPAGNIA GENERALE TRATTORI
Weiler 650B, 104,935 USDwindrow elevators
Calgary, AB, CA
Year: 2014, Working hours: 1,718 h
CATERPILLAR FINANCIAL SERVICES CORPORATION
, Conditions
Caterpillar AP655FLRC, 245,000 USDAsphalt pavers
Yangon, MM
Year: 2016, Working hours: 1,745 h
MYAN SHWE PYI TRACTORS LTD.
Caterpillar AP355FLRC, 145,000 USDAsphalt pavers
Mexicali Baja California, MX
Year: 2018, Working hours: 843 h
CATERPILLAR CREDITO, S.A. DE C.V.

screed, electrical heating systemscreed, extendablescreed, fuel heating systemgenerator systempaddle, Conditions
Caterpillar PR-450, 19,725 USDstabilizers / reclaimers
Campbell River, BC, CA
Year: 1988
FINNING CANADA

beacon
Caterpillar PM200, On RequestAsphalt cold milling machines, IT
Year: 2009, Working hours: 7,465 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar PM825, 611,466 USDAsphalt cold milling machines
Toronto, ON, CA
Year: 2018, Working hours: 2,362 h
TOROMONT CAT

camera, Specifications
Caterpillar CB44B, On RequestAsphalt pavers, IT
Year: 2016, Working hours: 2,677 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar INC CECE AP555E, 72,000 USDAsphalt pavers
Cota, CO
Year: 2013, Working hours: 4,300 h
CATERPILLAR CREDITO, S.A. DE C.V.
, Conditions
Caterpillar AP600FLRC, 209,000 USDAsphalt pavers
Ciudad De Panama, PA
Year: 2019, Working hours: 1,076 h
CATERPILLAR CREDITO, S.A. DE C.V.

controls, contacting gradecontrols, electric feed, Conditions
Roadtec SB1500EX, 305,703 USDAsphalt and Tar Sprayers and Sealers
Newcastle, NSW, AU
Year: 2018, Working hours: 1,770 h
WESTRAC PTY. LTD. (NSW)

ce platelightingbeacon
RM450, 3,597 USDAsphalt cold milling machines
Sydney, NSW, AU
Year: 2010, Working hours: 1,000 h
WESTRAC PTY. LTD. (NSW)
 
Compare products
1..181920