Currently 18290 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
618 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
CAT 7302012
TX
9,268 h Specificationsair conditioner

See Details
CAT 730-04 S1, 332,6162022
Cannock
598 h Cat Certified Used

See Details
CAT 745, 323,2052018
Nearly New Moissy Cramayel, 77
6,133 h Cat Certified Used Conditionslightingair conditionereropsbed, standardce plate

See Details
CAT 730, 474,0342022
Nearly New Moissy Cramayel, 77
21 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 730-04 S1, 332,6162022
Cannock
676 h Cat Certified Used

See Details
CAT 740GC, 387,8462021
Lyon / Venissieux, 69
3,395 h Cat Certified Used Conditionsair conditionerauto lubepayload measurement systemtailgatelighting

See Details
CAT 730-04A, 332,6162022
Cannock
473 h Cat Certified Used

See Details
CAT 730-04 S1, 332,6162022
Cannock
844 h Cat Certified Used

See Details
CAT 730, 336,1332022
Poznań
3,633 h Cat Certified Used Customer Value Agreementair conditionerauto luberadioemissions level - eu - eu stage vrear view camera

See Details
CAT 730, 355,5262022
Bordeaux / Eysines, 33
2,368 h Cat Certified Used Conditionsair conditionerauto lubeproduct linkrear view cameralighting

See Details
CAT 745C2017
Mackay, QL
7,293 h Cat Certified Used Customer Value Agreementair conditionerauto lubetailgatelightingrops - enclosed

See Details
CAT 745-04LRC2022
Burnie, TA
1,460 h Cat Certified Usedair conditionerbeaconair suspension seat

See Details
CAT 730C22017
Clayton, VI
6,238 h Specifications Cat Certified Used

See Details
CAT 730, 349,4302021
Clayton, VI
1,592 h Cat Certified Usedam fm radiolightingproduct linkair conditionererops

See Details
CAT 730C22017
Clayton, VI
6,345 h Specifications Cat Certified Usedlightingproduct linkair conditionereropstailgate

See Details
CAT 730-04 S1, 332,6162022
Cannock
529 h Cat Certified Used

See Details
CAT 730-04LRC, 239,2762021
Christchurch
3,441 h Cat Certified Used Conditionsair conditionerauto lubepayload measurement systemtailgatelighting

See Details
CAT 730, 314,3552019
Adelaide, SA
4,786 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 745-04, 401,6502021
Leeds
2,443 h Cat Certified Used

See Details
CAT 730, 324,2822019
Adelaide, SA
4,351 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 735, 382,4592020
Overijse
2,225 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerbed, standard

See Details
CAT 735-04, 436,3272021
Overijse
802 h Cat Certified Used Conditionsauto lubetailgatece platebeaconanti-theft system

See Details
CAT 730, 324,2822019
Adelaide, SA
4,735 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 745, 395,3742021
Leeds
2,690 h Cat Certified Used

See Details
Show more results

Off Highway Trucks