Quick Search

CAT 730

CAT 730

CAT Certified
Year
2019
Working hours
4,735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 730
Cavpower
CategoryOff Highway Trucks
Serial Number3T300637
Unit NumberUDEAL2879
Catalog Number10072768
Year2019
Hours4,735 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax320,093 USD
Tax (10%)32,009 USD
Price Including Tax352,102 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Cycle CounterCycle Counter
RetarderRetarder
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Payload Measurement SystemPayload Measurement System
CanopyCanopy
Additional informationIn stock now

Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
Online Owner's Manual Yes
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBonnet faded, some patches surface rust on top steps
  • Good
  • FairDamaged LHS, plastic surround cracked
  • Good
  • Good
  • Fair
safety items
710
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
gauges, operator station, console
1810
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCAT AM FM bluetooth
  • FairFront corners of both armrests damaged - will be replaced
  • GoodAir suspension
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
  • Clear
  • Good
  • GoodRed / full
  • Good
  • Good
  • FairHeat shield for muffler, velcro tabs not holding securely
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • 100%
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPassed dead engine test procedure
  • FairCAT emblem missing from horn button
suspension
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodPassed service test procedure
  • Good
  • Good
  • GoodPassed service test procedure
  • GoodWet
hydraulics
310
  • No
  • Good
  • FairSlight bend steel tubing running up RH cylinder
  • Good
  • Good
truck body
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone 30/65R2520mmNoYesYes
Left FrontBridgestone 30/65R2528mmNoYesYes
Left RearBridgestone 30/65R2522mmNoYesYes
Right CenterBridgestone 30/65R2525mmNoYesYes
Right FrontBridgestone 30/65R2525mmNoYesYes
Right RearBridgestone 30/65R2524mmNoYesYes
comments, misc. repairs, general remarks
  • CAT autogreaser fitted
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering