Quick Search

CAT 730-04LRC

CAT 730-04LRC

CAT Certified
Year
2021
Working hours
3,441 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Christchurch
+64 39832450
Show phone number
Basic information
BrandCAT 730-04LRC
Terra Cat
CategoryOff Highway Trucks
Serial Number3F300578
Unit NumberEQ051520
Catalog Number10112444
Year2021
Hours3,441 h
CountryNew Zealand
LocationChristchurch, New Zealand
Pricing
Price Excluding Tax239,057 USD
Tax (15%)35,858 USD
Price Including Tax274,915 USD
Details
Accessories
Air ConditionerAir Conditioner
Auto LubeAuto Lube
Payload Measurement SystemPayload Measurement System
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
RetarderRetarder
Automatic Electronic Traction AidAutomatic Electronic Traction Aid
Bed Type - StandardBed Type - Standard
Product LinkProduct Link
Rear View CameraRear View Camera
Additional information4 POINT HARNESS SEAT BELT
HEATED MIRRORS
Online Owner's Manual
Protection EPP Power Train & Hydraulics 12mths / 3000hrs
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
truck body
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 70%
  • 30/65R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center70%NoNoNo
Left Front70%NoNoNo
Left Rear70%NoNoNo
Right Center70%NoNoNo
Right Front70%NoNoNo
Right Rear70%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering