Currently 18062 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,524 Search results for "Current filter"
Displaying: 14497 - 14520 Sort by: 
Hyundai 290LC-9, 28,507
Rotorua
16,101 h Conditionsam fm radiolighting

See Details
Jungheinrich ECR327, 6,3002018
Monclova
2,237 h Protection

See Details
Jungheinrich EZS 570NA, 5,9002016
Saltillo
11,501 h

See Details
Jungheinrich EZS 570NA, 6,9002015
Reynosa
5,762 h

See Details
CAT 325-07, 343,5622023
Quebec City, QC
283 h Conditionsair conditionercoupler - quickundercarriage, longengine enclosureslighting

See Details
Jungheinrich EZS 570NA, 5,5002013
Puebla
9,375 h

See Details
Jungheinrich EZS 570NA, 4,2002016
Saltillo
58,416 h

See Details
Jungheinrich EZS 570NA, 9,5002017
Saltillo
7,478 h

See Details
Jungheinrich EZS 570NA, 7,3002016
Santa Catarina
3,359 h

See Details
CAT LIFT TRUCKS ETR345, 13,6002014
Juárez
8,178 h

See Details
CAT LIFT TRUCKS E3500-AC, 13,9002018
Gomez Palacio
13,064 h Conditions

See Details
CAT LIFT TRUCKS EJE120E, 3,9002016
Juárez
2,094 h Conditionsce plate

See Details
Polaris C-426, 19,9002019
Toluca
1,546 h

See Details
Jungheinrich EZS 570NA, 11,8002017
Santa Catarina
335 h

See Details
Jungheinrich EZS570NA, 6,8002015
Santa Catarina
8,429 h

See Details
Jungheinrich EZS570NA, 6,8002015
Santa Catarina
8,266 h

See Details
Jungheinrich EZS570NA, 6,9002015
Santa Catarina
5,925 h

See Details
Jungheinrich EZS570NA, 6,8002015
Puebla
8,620 h

See Details
Jungheinrich EZS 350NA, 6,4002016
Puebla
4,981 h

See Details
Jungheinrich EZS 570NA, 4,9002016
Saltillo
21,741 h

See Details
Jungheinrich EZS 570NA, 10,4002017
Saltillo
5,407 h

See Details
Jungheinrich EZS 570, 6,2002016
San Nicolás De Las Garza
9,845 h

See Details
Jungheinrich EZS570NA, 5,9002014
San Nicolás De Las Garza
12,782 h

See Details
CAT CS-563CAW, 54,0781998
Bangkok
3,172 h

See Details
Show more results

Construction and Mining Equipment