Quick Search

CAT 325-07

CAT 325-07

Year
2023
Working hours
283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Quebec City, QC
+1 800 268 1965
Show phone number
Basic information
BrandCAT 325-07
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberTEL21179
Unit NumberMC051720
Catalog Number10116942
Year2023
Hours283 h
CountryCanada
LocationQUEBEC CITY, Canada
Pricing
Price Excluding Tax344,845 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
RadioRadio
Grading System - 2DGrading System - 2D
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Additional informationCustomer Consignment
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 188"
stick
  • 96"
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering