Currently 18053 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,512 Search results for "Current filter"
Displaying: 14161 - 14184 Sort by: 
CAT LIFT TRUCKS EJE120E, 3,8002015
Gomez Palacio
24 h Conditions

See Details
CAT 302-05CR2021
Budaors
1,250 hstickhand and foot controlbeaconce plateanti-theft system

See Details
CAT LIFT TRUCKS EKS308, 9,9002014
Gomez Palacio
7,632 h Conditions

See Details
CAT LIFT TRUCKS EKS308, 14,1002014
Gomez Palacio
5,431 h Conditions

See Details
CAT 226D32021
Bekescsaba
450 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 988KLRC, 1,100,0002022
Hermosillo
2,650 hair conditionerbucketlift - highride controlboom, gp

See Details
CAT 330-07GC, 105,6372020
Banjarmasin
9,018 h

See Details
Shacman CAMION GRUE 12T2022
Antananarivo
11,867 h

See Details
CAT D 6 K XL, 78,384201114,490 h Specifications Conditionsaccugrade readyripper - multi-shanklightingmirrorsce plate

See Details
Jungheinrich ETR230D, 23,9002015
Reynosa
3,651 h Conditionsengine type - electricforks

See Details
Atlas Copco QLTM102015
Antananarivo
7,494 h

See Details
Jungheinrich EFG320-48V, 18,5002017
Puebla
10,411 h Conditions Protection

See Details
Jungheinrich EKS 308, 25,3002018
Tlalnepantla De Baz
604 h Conditions

See Details
CAT 980M, 276,4412017
Sydney, NSW
9,720 h Conditionsair conditionerbucketlift - standardride controlfire extinguisher

See Details
CAT 303ECR, 36,3472016
Brasov
4,480 h Specifications Conditionsstick - mediumengine enclosureslightingmirrorsboom - 1 piece

See Details
CAT LIFT TRUCKS EKS308, 11,5002014
Gomez Palacio
7,368 h

See Details
Hiab CRANES & LOADERS 20SE, 28,8002016
Durango
4,692 h Conditions

See Details
MAXI-LIFT FGL25T-WA3, 19,90020182,297 h Conditions2 wheel drivepneumatic tiresengine type - gascarriage, side shift

See Details
CAT TH3510D2017
Budaors
5,600 heu declaration of conformitycoupler - quickproduct linklightingrops - enclosed

See Details
CAT LIFT TRUCKS E3500-AC, 14,4002016
Gomez Palacio
4,254 h Conditions

See Details
CAT LIFT TRUCKS DP70NM, 54,8002017
Tlalnepantla De Baz
13,208 h Conditions Customer Value Agreement

See Details
Jungheinrich ETR 345A, 17,5002016
Juárez
7,438 h Conditions Protection

See Details
Polaris C-432, 7,0002019
Chihuahua
561 h Conditions Protection

See Details
Jungheinrich EJE 120, 3,8002018
Centro Tabasco
6,471 h Protection

See Details
Show more results

Construction and Mining Equipment