Quick Search

Jungheinrich ETR 345A

Jungheinrich ETR 345A

Year
2016
Working hours
7,438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Juárez
+52 8184002000
Show phone number
Basic information
BrandJungheinrich ETR 345A
MADISA
CategoryMisc Forklifts
Serial Number82822069
Unit NumberM24756
Catalog Number10027342
Year2016
Hours7,438 h
CountryMexico
LocationJuárez, Mexico
Pricing
Price Excluding Tax17,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationProtection MADISA 30 DIAS O 200 HORAS EN TREN DE FUERZA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection MADISA 30 DIAS O 200 HORAS EN TREN DE FUERZA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Good
  • Good
safety items
200
  • Good
  • GoodCABINA E OPERACION EN BUEN ESTADO
gauges, operator station, console
100
  • Good
transmission
100
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
tires
  • 75% vida util restante
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering