Versatile 610DT

Versatile 610DT

Price
378,020 USD
Year
2019
Working hours
720 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVersatile 610DT
Categorytractors
Serial Number707437
Unit NumberEQ0039935
Catalog NumberCU4838009
Manufacturing Year2019
Hours720 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax378,020 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationVERSATILE 610DT
6 HYDRUALIC
53GPM
LEATHER
2019
OUTBACK REBEL AUTOSTEER
DELTA TRACK
DIFFERENTIAL LOCKS
CAT PS
LED
36" ... 1.7"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone