Massey Ferguson 6713LP

Massey Ferguson 6713LP

Price
61,000 USD
Year
2017
Working hours
635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 6713LP
Categorytractors
Serial NumberMC200TH5052001
Unit NumberCAG000017
Catalog NumberCU4713454
Manufacturing Year2017
Hours635 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax61,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
3-POINT HITCH3-POINT HITCH
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 8/10/20

(1 X DA KO FL + 1 X DA KO FL)
(4260 KG) 2 ADJUSTABLE REAR
(98 LPM) FLOW
12 VOLT DC. NEGATIVE GROUND
12X12 POWER SHUTTLE WITH ELECTRO
2 MECHANICAL CONTROLLED SPOOL
2 MID MOUNTED WORKLIGHTS
2 POST FOLDING ROPS
30 AMP AUXILIARY ELECTRICAL
400/500MM POSITIONS, CAT 2
6 SYNCHRONIZED GEARS, 2 RANGES
7 PIN ASAE OUTLET SOCKET
AIR CLEANER INTAKE, UNDER HOOD
AIR CLEANER: DUAL ELEMENT DRY
ANALOG ENGINE TACHOMETER
ANALOG ENGINE TEMPERATURE
ANALOG FUEL GAUGE
AND RAILS WITH GLASS HEAT
BRAKES: INDEPENDENT OIL IMMERSED
CCA BATTERY 80 AMP ALTERNATOR
CFI TIRES
CLEVIS
COLD STARTING AID: INTAKE HEATER
COOLING SYSTEM: ANTIFREEZE 50/50
CREEPER GEAR (13.68:1 REDUCTION)
DIFFERENTIAL LOCK, FLANGED REAR
DIGITAL AND ANALOG DASH DISPLAY
DISC CLUTCH, ELECTRO-HYDRAULIC
AXLE
CUP HOLDER
CANOPY 52" X 66"
DIGITAL HOUR METER
DIGITAL TRANSMISSION DISPLAY
DOWN EXHAUST KIT FOR MF6713
DRAFT CONTROL
DRAFT SENSING
DRIVEN GEAR PUMP, 26 GPM
END OF THE EXHAUST
ENGINE RPM MEMORY SWITCH
EXTERNAL 3-POINT LIFT CONTROL ON
FINAL DRIVES, WITH PUSH BUTTON
FLANGED SHAFTS STANDARD (1.375)
FLAT FLOOR PLATFORM -
FRONT SHIPPING WHEELS, PFA
FRONT: 12.5/80-18 10 PLY
GALAXY
HOOK AND LEVER PARKING BRAKE
HYDRAULIC SHUTTLE LEVER,
IGNITION: KEY WITH SAFETY START
II WITH TELESCOPIC BALL ENDS
IMPLEMENT SYSTEM:
IN. DIAMETER, INDEPENDENT WET
INCLUDES EXHAUST TUBE AND THE
INDEPENDENT FOOT PEDAL
INTAKE AIR PRE HEATER
ISO MOUNTED
JOYSTICK WITH MID VALVES
KEYED ENGINE SHUTOFF
LEFT HAND SIDE FENDER
LEFT SIDE AND RIGHT SIDE FOOT
LIFT CAPACITY AT 24": 9392 LBS
LIGHTING: 4 HEADLIGHTS, 2 REAR
LINKAGE TURNBUCKLES, TOP LINL
MARKER LIGHT ASSEMBLIES
NELSON CAB
OPEN CENTER SYSTEM, ENGINE
OPERATED MECHANICAL
OPERATION AND SERVICE LIGHTS
OPTIONAL CABLE-CONTROLLED LOADER
PEDALS
PENDANT STYLE (SUSPENDED) FOOT
PTO: INDEPENDENT 540/540E/1000
REAR AXLE: INBOARD PLANETARY
REAR BRAKE LIGHTS
REAR LINKAGE: ASAE CATEGORY III/
REAR SHIPPING WHEELS
REAR: 19.5L-24 12 PLY
RETRACTABLE SEAT BELT
RPM SPEEDS, 6 AND 21 SPLINE
SEAT: MECHANICAL SPRING
SHIELDS
SINGLE HEAD SHIELD GUARD AT THE
SOCKET
STANDARD 1 REAR WORK LIGHT
STANDARD TELESCOPIC STABILIZERS
STEP ENTRY
SWING OFFSET DRAWBAR WITH 350/
TRANSMISSION: 24.8 MPH (40 KPH)
TYPE
VALVES
W/ 5" X 3" MOUNTING BRACKETS
WET DISC BRAKES WITH
WET, MAINTENANCE FREE SAE 775
WITH EASY LIFT/LOWER OPTION AND
WITH PERFORMANCE MONITOR
VERTICAL EXHAUST
ENGAGEMENT
LEVER CONTROLLED 3-POINT LINKAGE
WITHOUT LOADER PROVISION
TILT STEERING COLUMN
ENGLISH OPERATOR'S MANUAL
HAND AND FOOT THROTTLE
OPERATION
RUBBER FLOOR MAT
SUSPENSION
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
3-POINT HITCH3-POINT HITCH
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 8/10/20

(1 X DA KO FL + 1 X DA KO FL)
(4260 KG) 2 ADJUSTABLE REAR
(98 LPM) FLOW
12 VOLT DC. NEGATIVE GROUND
12X12 POWER SHUTTLE WITH ELECTRO
2 MECHANICAL CONTROLLED SPOOL
2 MID MOUNTED WORKLIGHTS
2 POST FOLDING ROPS
30 AMP AUXILIARY ELECTRICAL
400/500MM POSITIONS, CAT 2
6 SYNCHRONIZED GEARS, 2 RANGES
7 PIN ASAE OUTLET SOCKET
AIR CLEANER INTAKE, UNDER HOOD
AIR CLEANER: DUAL ELEMENT DRY
ANALOG ENGINE TACHOMETER
ANALOG ENGINE TEMPERATURE
ANALOG FUEL GAUGE
AND RAILS WITH GLASS HEAT
BRAKES: INDEPENDENT OIL IMMERSED
CCA BATTERY 80 AMP ALTERNATOR
CFI TIRES
CLEVIS
COLD STARTING AID: INTAKE HEATER
COOLING SYSTEM: ANTIFREEZE 50/50
CREEPER GEAR (13.68:1 REDUCTION)
DIFFERENTIAL LOCK, FLANGED REAR
DIGITAL AND ANALOG DASH DISPLAY
DISC CLUTCH, ELECTRO-HYDRAULIC
AXLE
CUP HOLDER
CANOPY 52" X 66"
DIGITAL HOUR METER
DIGITAL TRANSMISSION DISPLAY
DOWN EXHAUST KIT FOR MF6713
DRAFT CONTROL
DRAFT SENSING
DRIVEN GEAR PUMP, 26 GPM
END OF THE EXHAUST
ENGINE RPM MEMORY SWITCH
EXTERNAL 3-POINT LIFT CONTROL ON
FINAL DRIVES, WITH PUSH BUTTON
FLANGED SHAFTS STANDARD (1.375)
FLAT FLOOR PLATFORM -
FRONT SHIPPING WHEELS, PFA
FRONT: 12.5/80-18 10 PLY
GALAXY
HOOK AND LEVER PARKING BRAKE
HYDRAULIC SHUTTLE LEVER,
IGNITION: KEY WITH SAFETY START
II WITH TELESCOPIC BALL ENDS
IMPLEMENT SYSTEM:
IN. DIAMETER, INDEPENDENT WET
INCLUDES EXHAUST TUBE AND THE
INDEPENDENT FOOT PEDAL
INTAKE AIR PRE HEATER
ISO MOUNTED
JOYSTICK WITH MID VALVES
KEYED ENGINE SHUTOFF
LEFT HAND SIDE FENDER
LEFT SIDE AND RIGHT SIDE FOOT
LIFT CAPACITY AT 24": 9392 LBS
LIGHTING: 4 HEADLIGHTS, 2 REAR
LINKAGE TURNBUCKLES, TOP LINL
MARKER LIGHT ASSEMBLIES
NELSON CAB
OPEN CENTER SYSTEM, ENGINE
OPERATED MECHANICAL
OPERATION AND SERVICE LIGHTS
OPTIONAL CABLE-CONTROLLED LOADER
PEDALS
PENDANT STYLE (SUSPENDED) FOOT
PTO: INDEPENDENT 540/540E/1000
REAR AXLE: INBOARD PLANETARY
REAR BRAKE LIGHTS
REAR LINKAGE: ASAE CATEGORY III/
REAR SHIPPING WHEELS
REAR: 19.5L-24 12 PLY
RETRACTABLE SEAT BELT
RPM SPEEDS, 6 AND 21 SPLINE
SEAT: MECHANICAL SPRING
SHIELDS
SINGLE HEAD SHIELD GUARD AT THE
SOCKET
STANDARD 1 REAR WORK LIGHT
STANDARD TELESCOPIC STABILIZERS
STEP ENTRY
SWING OFFSET DRAWBAR WITH 350/
TRANSMISSION: 24.8 MPH (40 KPH)
TYPE
VALVES
W/ 5" X 3" MOUNTING BRACKETS
WET DISC BRAKES WITH
WET, MAINTENANCE FREE SAE 775
WITH EASY LIFT/LOWER OPTION AND
WITH PERFORMANCE MONITOR
VERTICAL EXHAUST
ENGAGEMENT
LEVER CONTROLLED 3-POINT LINKAGE
WITHOUT LOADER PROVISION
TILT STEERING COLUMN
ENGLISH OPERATOR'S MANUAL
HAND AND FOOT THROTTLE
OPERATION
RUBBER FLOOR MAT
SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone