Kubota M9960D

Kubota M9960D

Price
60,421 USD
Year
2016
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota M9960D
Categorytractors
Serial Number557339
Unit NumberB16066
Catalog NumberCU4464447
Manufacturing Year2016
Hours125 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 60,421
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationKubota M9960d
Year 2016
3.8l, 100 Hp Engine
4 Cylinders
24 Spd Shuttle/semi Powershift
17 Gpm
3 Valves
3 Point
540 Pto
500# Rear Axle Weights
Rear Axle Diff Lock
Cloth Seat
Buddy Seat
Am/fm
Standard Lights
Category 2 Drawbar
Titan 12.4x24 ... 1.75"
Titan 18.4x30 ... 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone