John Deere & CO. 9560RT

John Deere & CO. 9560RT

Price
160,215 USD
Year
2012
Working hours
4225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 9560RT
Categorytractors
Serial Number1RW9560RTCP901829
Unit NumberB18799
Catalog NumberCU4722760
Manufacturing Year2012
Hours4225 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax160,215 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional Information36" TRACKS ... 1.8"
48 GPM
POWER SHIFT 18 SPEEDS
13.5L DEERE
2012 YEAR MODEL
JD 9560RT TRACTOR
4 HYDRAULIC VALVES
NO TECHNOLOGY
Features
Additional Information36" TRACKS ... 1.8"
48 GPM
POWER SHIFT 18 SPEEDS
13.5L DEERE
2012 YEAR MODEL
JD 9560RT TRACTOR
4 HYDRAULIC VALVES
NO TECHNOLOGY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone