Quick Search

John Deere 6155M

John Deere 6155M

Year
2016
Working hours
5,087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Yuma, AZ
+1 480 550 3927
Show phone number
Basic information
BrandJohn Deere 6155M
Categorytractors
Serial Number1L06155MCGG866552
Unit NumberE187277
Catalog Number10081943
Year2016
Hours5,087 h
CountryUnited States
LocationYuma, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
GPSGPS
CanopyCanopy
Additional information3 POINT HITCH
4 POST ROPS
4WD
Cab
DRIVE: MFWD
ECM DOWNLOAD: NO
FLANGED AXLE
FRONT WEIGHTS
NUMBER OF VALVES: 3
PTO
PTO HP: 123HP
PTO SHIELD
SWINGING DRAWBAR
Tractor Horsepower: 155HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering