Challenger MT865E

Challenger MT865E

Price
412,421 USD
Year
2018
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865E
Categorytractors
Serial NumberAGCC0865AJNNG1008
Unit NumberB14749
Catalog NumberCU4452436
Manufacturing Year2018
Hours20 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 412,421
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationAGCO power 16.8L engine
16 speed power shift transmission
36 inch extreme app. tracks
Deluxe cab
block heater
LED cab lights
hydraulic wide swinging Cat 5 drawbar
5 hyd. valves
imp. case drain
leather seat
2000 lbs idler weights
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone