Challenger MT740

Challenger MT740

Price
290,000 USD
Year
2019
Working hours
1442 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT740
Categorytractors
Serial NumberC0740TKNND1002
Unit NumberAG0001716
Catalog NumberCU4571005
Manufacturing Year2019
Hours1442 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 290,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 04/18/21
BASIC 5YR/7500HR/0 DED EXPIRES 04/18/24

ENGLISH OPERATOR MANUAL / DECALS
EXTREME APPLICATION
FOR CORRECTION SIGNAL WAAS
FUNCTIONALITY
GEO-REFERENCED DATA LOGGING
HYDRAULIC IMPLEMENT PUMP
INCLUDED WITH: AUTO-GUIDE
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
INCLUDES: TASKDOC PRO FOR TASK
JOBS THROUGH MACHINE DATA
LEFT AND RIGHT SIDE SUN VISORS
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MANAGEMENT AND RECORD KEEPING
MT740 AG TRACTOR T4F
NARROW COMPATIBLE TO 75 GAUGE
NIGHTBLAZE LED WORKLIGHTS
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
PIVOTING FRONT STEP
REAR SUN VISOR
RECEIVER, PASS-TO-PASS ACCURACY
RECORDING
REMOTE RADIO CONTROLS
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
REVERSIBLE COOLING FAN
ROOF HATCH
SINGLE RETURN
SOLUTIONS PROVIDE COMPLETE FIELD
STANDARD ECOLOGY DRAIN
STANDARD FLOW (58 GPM)
STANDARD HVAC
TASKDOC PRO WITH WIRELESS
TOP LINK, MECHANICAL
TRANSFER
TRIM PACKAGE ADVANTAGE XP
TRIMBLE AG-382
UNDERCARRIAGE DEBRIS DEFLECTOR
WEIGHT BRACKET WITH MONOBLOCK
WIDE COMPATIBLE TO 78 GAUGE
WIDE GAUGE 72 TO 120
WIDE WIDTH DRIVER WHEELS
WIDE WIDTH IDLERS
WIDE WIDTH POLY MIDWHEELS
WITH BLUETOOTH/USB/CD
(606796J1, 606797J1)
(1690 KG/ 3725 LBS)
(2000 LBS)
(HEADLAND MANAGEMENT)
(NO SUBSCRIPTION NEEDED)
(REGARDLESS OF FUEL TANK SIZE)
(SHIPPED AT 100 )
100" GAUGE SETTING
16 IDLER WEIGHTS @ 125 LBS EACH
3 POINT HITCH, BALL ENDS
30" CHEVRON TRACKS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
ACCURATE DOCUMENTATION OF FIELD
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE GSM CONTROLLER
AUTO-GUIDE READY
AUTO-GUIDE STANDARD
AUTOMATICALLY RECORD MACHINE
DATA
DATA TRANSFER
DEBRIS EJECTORS, WIDE
DELUXE CAB SUSPENSION
DELUXE CLOTH SEAT
DOCUMENTATION SYSTEMS
DRIVERS
Features
Accessories
QUICK HITCHQUICK HITCH
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 04/18/21
BASIC 5YR/7500HR/0 DED EXPIRES 04/18/24

ENGLISH OPERATOR MANUAL / DECALS
EXTREME APPLICATION
FOR CORRECTION SIGNAL WAAS
FUNCTIONALITY
GEO-REFERENCED DATA LOGGING
HYDRAULIC IMPLEMENT PUMP
INCLUDED WITH: AUTO-GUIDE
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
INCLUDES: TASKDOC PRO FOR TASK
JOBS THROUGH MACHINE DATA
LEFT AND RIGHT SIDE SUN VISORS
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MANAGEMENT AND RECORD KEEPING
MT740 AG TRACTOR T4F
NARROW COMPATIBLE TO 75 GAUGE
NIGHTBLAZE LED WORKLIGHTS
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
PIVOTING FRONT STEP
REAR SUN VISOR
RECEIVER, PASS-TO-PASS ACCURACY
RECORDING
REMOTE RADIO CONTROLS
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
REVERSIBLE COOLING FAN
ROOF HATCH
SINGLE RETURN
SOLUTIONS PROVIDE COMPLETE FIELD
STANDARD ECOLOGY DRAIN
STANDARD FLOW (58 GPM)
STANDARD HVAC
TASKDOC PRO WITH WIRELESS
TOP LINK, MECHANICAL
TRANSFER
TRIM PACKAGE ADVANTAGE XP
TRIMBLE AG-382
UNDERCARRIAGE DEBRIS DEFLECTOR
WEIGHT BRACKET WITH MONOBLOCK
WIDE COMPATIBLE TO 78 GAUGE
WIDE GAUGE 72 TO 120
WIDE WIDTH DRIVER WHEELS
WIDE WIDTH IDLERS
WIDE WIDTH POLY MIDWHEELS
WITH BLUETOOTH/USB/CD
(606796J1, 606797J1)
(1690 KG/ 3725 LBS)
(2000 LBS)
(HEADLAND MANAGEMENT)
(NO SUBSCRIPTION NEEDED)
(REGARDLESS OF FUEL TANK SIZE)
(SHIPPED AT 100 )
100" GAUGE SETTING
16 IDLER WEIGHTS @ 125 LBS EACH
3 POINT HITCH, BALL ENDS
30" CHEVRON TRACKS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
ACCURATE DOCUMENTATION OF FIELD
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE GSM CONTROLLER
AUTO-GUIDE READY
AUTO-GUIDE STANDARD
AUTOMATICALLY RECORD MACHINE
DATA
DATA TRANSFER
DEBRIS EJECTORS, WIDE
DELUXE CAB SUSPENSION
DELUXE CLOTH SEAT
DOCUMENTATION SYSTEMS
DRIVERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone