Challenger MT738

Challenger MT738

Price
275,000 USD
Year
2018
Working hours
2294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT738
Categorytractors
Serial NumberC0738AJNND1063
Unit NumberAG0001594
Catalog NumberCU4569867
Manufacturing Year2018
Hours2294 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 275,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 10/01/20
BASIC 5YR/7500HR/0 DED EXPIRES 10/01/23
AGP1660606-00

(1690 KG/ 3725 LBS)
(3500 LBS)
(606796J1, 606797J1)
(GEO-REFERENCED DATA LOGGING)
(HEADLAND MANAGEMENT)
25" CHEVRON TRACKS
28 IDLER WEIGHTS @ 125 LBS EACH
3 POINT HITCH, BALL ENDS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE CONTROLLER CDMA
AUTO-GUIDE READY
AUTOMATICALLY RECORD MACHINE
COMPLETE FIELD DOCUMENTATION
DATA
DEBRIS EJECTORS, MEDIUM
DRAIN
DRAWBAR SUPPORT, WITHOUT SLIDERS
DRIVERS
ENGLISH OPERATOR MANUAL / DECALS
EXPORT/IMPORT VIA OPEN DATA
FRONT SUNVISOR
FUNCTIONALITY
HALOGEN WORKLIGHTS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDED WITH: AUTO-GUIDE
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS DEBRIS DEFLECTORS
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MACHINE DATA RECORDING
MEDIUM WIDTH DRIVE WHEELS
MEDIUM WIDTH IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MT738 BASE, ROW, T4F
NO RETURN
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
RADIO WITH BLUETOOTH/USB
RECEIVER, PASS-TO-PASS ACCURACY
RECORD KEEPING SOLUTIONS PROVIDE
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
REVERSIBLE COOLING FAN
RIGHT-HAND HALOGEN
ROADING LIGHTS
ROOF HATCH
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD HVAC
STANDARD ISOXML
STANDARD SPEAKERS
STANDARD STEPS
SYSTEM
TASKDOC PRO FOR TASK MANAGEMENT
TASKDOC PRO WITH DATA TRANSFER
TOP LINK, MECHANICAL
TRANSFER
TRIM PACKAGE ADVANTAGE XT
TRIMBLE AG-382
WEIGHT BRACKET WITH MONOBLOCK
WIDE GAUGE 72" TO 120 "
Features
Accessories
QUICK HITCHQUICK HITCH
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 10/01/20
BASIC 5YR/7500HR/0 DED EXPIRES 10/01/23
AGP1660606-00

(1690 KG/ 3725 LBS)
(3500 LBS)
(606796J1, 606797J1)
(GEO-REFERENCED DATA LOGGING)
(HEADLAND MANAGEMENT)
25" CHEVRON TRACKS
28 IDLER WEIGHTS @ 125 LBS EACH
3 POINT HITCH, BALL ENDS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE CONTROLLER CDMA
AUTO-GUIDE READY
AUTOMATICALLY RECORD MACHINE
COMPLETE FIELD DOCUMENTATION
DATA
DEBRIS EJECTORS, MEDIUM
DRAIN
DRAWBAR SUPPORT, WITHOUT SLIDERS
DRIVERS
ENGLISH OPERATOR MANUAL / DECALS
EXPORT/IMPORT VIA OPEN DATA
FRONT SUNVISOR
FUNCTIONALITY
HALOGEN WORKLIGHTS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDED WITH: AUTO-GUIDE
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS DEBRIS DEFLECTORS
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MACHINE DATA RECORDING
MEDIUM WIDTH DRIVE WHEELS
MEDIUM WIDTH IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MT738 BASE, ROW, T4F
NO RETURN
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
RADIO WITH BLUETOOTH/USB
RECEIVER, PASS-TO-PASS ACCURACY
RECORD KEEPING SOLUTIONS PROVIDE
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
REVERSIBLE COOLING FAN
RIGHT-HAND HALOGEN
ROADING LIGHTS
ROOF HATCH
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD HVAC
STANDARD ISOXML
STANDARD SPEAKERS
STANDARD STEPS
SYSTEM
TASKDOC PRO FOR TASK MANAGEMENT
TASKDOC PRO WITH DATA TRANSFER
TOP LINK, MECHANICAL
TRANSFER
TRIM PACKAGE ADVANTAGE XT
TRIMBLE AG-382
WEIGHT BRACKET WITH MONOBLOCK
WIDE GAUGE 72" TO 120 "
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone