Quick Search

Challenger MT865E

Challenger MT865E

Price
$313,910
Year
2015
Working hours
1,490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Marshall, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT865E
Categorytractors
Serial NumberAGCC085VGNKG1010
Unit NumberEQ0051632
Catalog Number4864453
Year2015
Hours1,490 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax313,910 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationAPPROX 1490 ENG HRS

POWER STEERING
3200#S SC WEIGHTS
CHALLENGER MT865E
30" @ 2"
5 HYDRUALIC
LED
58GPM
BAREBACK
2015
TRIMBLE 750
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering