Quick Search

Challenger MT865C

Challenger MT865C

Price
$290,420
Year
2013
Working hours
3,698 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
New Hampton, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865KENKG1193
Unit NumberEQ0068391
Catalog Number4903389
Year2013
Hours3,698 h
CountryUnited States
LocationNew Hampton, IA
Pricing
Price Excluding Tax290,420 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD DRAWBAR
PTO
3200LBS SUITCASE WEIGHTS
LEATHER
36" TRACKS @ 2"
2013
NO TECH
58 GPM
POWERSHIFT TRANSMISSION
HID/LED LIGHTS
5 HYD VALVES
CHALLENGER MT865C
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering