Challenger MT855E

Challenger MT855E

Price
190,000 USD
Year
2017
Working hours
2927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855AHNJG1025
Unit NumberAG0001430
Catalog NumberCU4555911
Manufacturing Year2017
Hours2927 h
CountryUnited States
LocationOxnard, CA
Pricing
Price Excluding Tax$ 190,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/27/19
BASIC 5YR/7500HR/0 DED EXPIRES 7/27/22
AGP1574719-00

(1100 LBS)
(3200) LBS INCLUDES BRACKETS
(4500 LBS)
(ILO PIVOTING STEP)
12 CYLINDER DIESEL ENGINE
19,500 LB LIFT CAPACITY
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
30" CHEVRON TRACKS HEAVY DUTY
32 FRONT WEIGHTS ... 100 LBS EACH
36 IDLER WEIGHTS ... 125 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
AM/FM WEATHERBAND RADIO WITH
AP168-4 AGCO POWER 16.8L TIER 4F
AUTOMATIC CLIMATE CONTROLS
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
CONTROLS AUXILIARY POWER IN
DEBRIS DEFLECTOR
DELAYED LIGHT SHUTDOWN
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS FRONT AND REAR
DRAIN VALVE
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS AND
MT855E AG TRACTOR
PACKING, DOMESTIC TRUCK
QUICK HITCH WITH NARROW
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEERABLE 3-POINT HITCH WITH
SWINGING CATEGORY V DRAWBAR
WITH CLEVIS, PIN CATEGORY
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
IV ADAPTER PLATE AND PIN
LEFT/RIGHT SIDE SUN VISORS
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/27/19
BASIC 5YR/7500HR/0 DED EXPIRES 7/27/22
AGP1574719-00

(1100 LBS)
(3200) LBS INCLUDES BRACKETS
(4500 LBS)
(ILO PIVOTING STEP)
12 CYLINDER DIESEL ENGINE
19,500 LB LIFT CAPACITY
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
30" CHEVRON TRACKS HEAVY DUTY
32 FRONT WEIGHTS ... 100 LBS EACH
36 IDLER WEIGHTS ... 125 LBS EACH
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
AM/FM WEATHERBAND RADIO WITH
AP168-4 AGCO POWER 16.8L TIER 4F
AUTOMATIC CLIMATE CONTROLS
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
CONTROLS AUXILIARY POWER IN
DEBRIS DEFLECTOR
DELAYED LIGHT SHUTDOWN
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS FRONT AND REAR
DRAIN VALVE
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS AND
MT855E AG TRACTOR
PACKING, DOMESTIC TRUCK
QUICK HITCH WITH NARROW
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEERABLE 3-POINT HITCH WITH
SWINGING CATEGORY V DRAWBAR
WITH CLEVIS, PIN CATEGORY
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
IV ADAPTER PLATE AND PIN
LEFT/RIGHT SIDE SUN VISORS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone