Challenger MT855E

Challenger MT855E

Price
230,000 USD
Year
2015
Working hours
3027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855AFNJG1023
Unit NumberAG0001112
Catalog NumberCU4555902
Manufacturing Year2015
Hours3027 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/20/18
EXT POWERTRAIN 5YR/7500HR/0 DED EXPIRES 7/20/21
AGP1481088-00

16.8 LITER ENGINE #B60073
2 HALOGEN LOW BEAMS
2 HID FLOODLIGHTS REAR FACING
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS ... 125 LBS EACH
3-POINT HITCH, CATEGORY III/IVN
30" CHEVRON TRACKS
32 FRONT WEIGHTS ... 100 LBS EACH
4 HALOGEN FLOODLIGHTS, REAR
4 IMPLEMENT VALVES
489 HP ... 2,100 RPM. BUILT 2015
490 GROSS ENGINE HP
AM/FM WEATHERBAND RADIO WITH
AND DEBRIS DEFLECTOR
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
CLEVIS, PIN
DELAYED LIGHT SHUTDOWN
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS
DELUXE WIPERS (FRONT & REAR)
DRAIN VALVE
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
FACING
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
IN 7-PIN CONNECTOR
INCLUDES BRACKET
LEFT/RIGHT SIDE SUN VISORS
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS
PACKING, DOMESTIC TRUCK.
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD CLOTH SEAT
STANDARD FLOW
SWINGING CATEGORY V DRAWBAR WITH
TIER 4 FINAL EMISSIONS
USEPA FAMILY = FSIDL16.8H6C
(CONTROLS AUXILIARY POWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone