Challenger MT765D

Challenger MT765D

Price
168,814 USD
Year
2013
Working hours
2864 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765CDNCD1240
Unit NumberB16907
Catalog NumberCU4505255
Manufacturing Year2013
Hours2864 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 168,814
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger Mt765d
Year 2013
Agco Power 8.4l 350hp Engine
16 Spd Powershift Transmission
59 Gpm
4 Valves
Power Beyond
3 Point
Quick Hitch
Big 1000 Pto
Radar
2000# Front Suitcase Weights
Cloth Seat
Deluxe Cab
Standard Lights
Category 3 Drawbar
25" Tracks ... 1.5"
Trimble 750 On Waas
Integrated
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone