Challenger MT755E

Challenger MT755E

Price
145,000 USD
Year
2017
Working hours
3476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755E
Categorytractors
Serial NumberC0755CHNBC1031
Unit NumberAG0001332
Catalog NumberCU4555909
Manufacturing Year2017
Hours3476 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 145,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/24/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 7/24/22
AGP1574725-00

(2600 LBS) WITH BRACKET 717 LBS
(3500 LBS)
(ILO PIVOTING STEP)
1000 RPM, 1.75 INCH 20 SPLINE
16F X 4R, STANDARD GAUGE
179 GALLON FUEL CAPACITY
OF 3,358 LBS
PACKING, DOMESTIC TRUCK
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
ROCKER SWITCH
RUBBER
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
WEIGHT OF 1,600 LBS
WITH TWO BRACKETS @ 98 LBS EACH
18 UNDERCARRIAGE WEIGHTS @
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
26 FRONT WEIGHTS @ 100 LBS EACH
3-POINT HITCH WITH 16,000 LBS
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
72" TO 88"
75 LBS EACH (1350 LBS) C241010
80" GAUGE SETTING
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL
AND HARDWARE FOR A TOTAL WEIGHT
ASAE TYPE 3 PTO
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
BOTTOM STEP 24 INCHES FROM
CONTROLS AUXILIARY POWER IN
DECELERATOR PEDAL
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
ENGLISH OPERATOR MANUAL/DECALS
FOR 3-POINT HITCH
GROUND LEVEL
HYDRAULIC IMPLEMENT PUMP
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKES
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MEDIUM WIDTH REAR DRIVER WHEELS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC RESERVOIR ECOLOGY
28 IDLER WEIGHTS @ 125 LBS EACH
REVERSE ALARM
DRAIN
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/24/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 7/24/22
AGP1574725-00

(2600 LBS) WITH BRACKET 717 LBS
(3500 LBS)
(ILO PIVOTING STEP)
1000 RPM, 1.75 INCH 20 SPLINE
16F X 4R, STANDARD GAUGE
179 GALLON FUEL CAPACITY
OF 3,358 LBS
PACKING, DOMESTIC TRUCK
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
ROCKER SWITCH
RUBBER
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
WEIGHT OF 1,600 LBS
WITH TWO BRACKETS @ 98 LBS EACH
18 UNDERCARRIAGE WEIGHTS @
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
26 FRONT WEIGHTS @ 100 LBS EACH
3-POINT HITCH WITH 16,000 LBS
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
72" TO 88"
75 LBS EACH (1350 LBS) C241010
80" GAUGE SETTING
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL
AND HARDWARE FOR A TOTAL WEIGHT
ASAE TYPE 3 PTO
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
BOTTOM STEP 24 INCHES FROM
CONTROLS AUXILIARY POWER IN
DECELERATOR PEDAL
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
ENGLISH OPERATOR MANUAL/DECALS
FOR 3-POINT HITCH
GROUND LEVEL
HYDRAULIC IMPLEMENT PUMP
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKES
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MEDIUM WIDTH REAR DRIVER WHEELS
EXTERNAL ELECTRIC MIRRORS
HYDRAULIC RESERVOIR ECOLOGY
28 IDLER WEIGHTS @ 125 LBS EACH
REVERSE ALARM
DRAIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone