Quick Search

Challenger MT545B

Challenger MT545B

Price
$58,000
Year
2011
Working hours
2,863 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Hugo, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT545B
Categorytractors
Serial NumberB319033
Unit NumberB10116
Catalog Number4871899
Year2011
Hours2,863 h
CountryUnited States
LocationHugo, MN
Pricing
Price Excluding Tax58,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationFROM DEAN MACHINERY
CHALLENGER MT545B-PFA CAB CVT
REAR WIPER
2 ELEC SOCKETS INCAB
FRONT WEIGHT CARRIER
LDR PROV W/ SMS JS CONTROL MTB
R480/80 (18.4) R42 R1W - SDCC
ENGINE SN: 66619689
ENGINE BLOCK HEATER (110V)
380/85R30 R1W - WAFFLE WHEELS
FRONT FENDERS 410MM
INSTRUCTOR SEAT W/ SEAT BELT
MICHELIN TIRES (REQ BY CUST)
2 ROTATING BEACONS
2 EH 2 MEC VALVES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering