Caterpillar 55

Caterpillar 55

Price
40,713 USD
Year
1998
Working hours
6390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 55
Categorytractors
Serial Number7DM01565
Unit NumberB17299
Catalog NumberCU4537833
Manufacturing Year1998
Hours6390 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$ 40,713
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCat 55
1998 Model
Cat 7.2l Engine - 225hp
16f/9r Powershift Transmission
31.2 Gpm 4 Valves
3pt Hitch
Big 1000pto
12 Bell Weights & 8 Side Weights
Wide Gauge - 20" Axle Extensions
Cloth Seat
Led Lights
25" Camoplast Tracks ... 1.3"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone