Currently 18245 machines for sale
Quick Search

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tractors
x
100 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
John Deere 9630, 150,0002009
Russellville, AR
6,453 h

See Details
Challenger MT875E, 350,0002020
Fresno, CA
1,371 hremotesregulatory status - epa / arb / eu / r120 / mlit / china exportair conditionerlightingradio - bluetooth

See Details
John Deere 6155M, 69,6662016
Yuma, AZ
5,087 hgpscanopy

See Details
Mobile Track Solutions 3630T, 260,0002019
Shakopee, MN
5,193 h Conditionsquick hitchemissions levelconnectivity source - radioair conditionerproduct link

See Details
Mobile Track Solutions 3630T, 510,0002021
Altoona, IA
2,536 h Conditions

See Details
John Deere 8R370, 453,0002022
Salem, OR
285 hquick hitchbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
CAT 299D2 XHP, 64,0002017
Fenton, MO
2,660 h Conditionsengine

See Details
Fendt FT1042G2, 364,7502021
Albany, OR
2,804 hbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
Massey Ferguson MF4709LPG, 45,0002017
Salida, CA
590 h

See Details
Mobile Track Solutions 3630T, 297,5002019
Mokena, IL
3,196 h Conditionsair conditionerdifferential locklightingrops - enclosedradio

See Details
Massey Ferguson MF7622, 96,0002014
Willows, CA
2,629 h

See Details
Kubota M6S-111DTC, 60,0002020
Woodland, CA
839 h

See Details
Challenger MT875E, 271,5252018
Albany, OR
3,314 hgps

See Details
Challenger MT755B, 43,7502007
Salida, CA
15,557 hquick hitch

See Details
John Deere 6120E, 73,0002016
Merced, CA
1,239 hdrawbarbucketforksloader

See Details
Massey Ferguson MF6713LPG, 45,0002017
Salida, CA
735 h

See Details
Fendt FT516S4, 162,0002021
Salida, CA
3,961 h

See Details
Massey Ferguson MF2860MH, 47,8502022
MN
103 hair conditionerlightingloader control valverops - enclosedradio

See Details
Massey Ferguson MF4710LPS, 55,0002020
Woodland, CA
196 h

See Details
Challenger MT875E, 338,0002019
Merced, CA
2,398 hgps

See Details
Fendt FT1050S4, 299,0002018
Merced, CA
4,698 h

See Details
Show more results

tractors