Quick Search

Agco MT665C-4C

Agco MT665C-4C

Price
75,106 USD
Year
2009
Working hours
4623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT665C-4C
Categorytractors
Serial NumberU075063
Unit NumberA15543
Catalog NumberCU2403438
Manufacturing Year2009
Hours4623 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 75,106
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information4297 GD 04/15/19
HOT LIST PRICING
(4) SPACERS ... 9.44" EACH
5 SP VALVS 46 PGM, 12345-E-5FT
AS IS / AS RECEIVED
CATEGORY 3 HD D-BAR&CLEVIS
CHALLENGER MT665C-PFA CAB-T3
FRONT WEIGHT CARRIER
FRONT WEIGHTS 24X45KG
HD QUICK HITCH CAT 3
INSTRUCTORS SEAT W/SEATBELT
MA5X CHALLENGER PACKAGE
MT665C TRACTOR
REAR WHEEL WEIGHT - 2 X 250 KG
SPACER PACKAGE-15.5"
STD WIDTH PIVOTING FRONT FENDERS
TIRES 480/50 AND 420/34
TWO ROOF MNTD ROTATING BEACONS
WHL SPACER KIT "POTATO SPACERS"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone