Quick Search

Agco MT645E

Agco MT645E

Price
$110,000
Year
2016
Working hours
6,280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Quinn Company
Corcorcan, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandAgco MT645E
Categorytractors
Serial NumberC0645AGNGL1002
Unit NumberUAG000371
Catalog Number4838728
Year2016
Hours6,280 h
CountryUnited States
LocationCorcorcan, CA
Pricing
Price Excluding Tax110,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 2/5/2018
ESC 5YR/7500/ 0 DED EXPIRES 2/5/2021
CONTRACT# AGP14388160
NEW ENGINE SERIAL #C64087

(INCLUDES ROOF PLATE AND WIRING
ISOBUS AND AUTO STEERING READY
(TMC) W/RADAR VIDEO INPUT
TRACTOR MANGEMENT CENT DISPLAY
AIR SUSPENDED SWARS SEAT
NO CAB SUSPENSION
1000E/1000RPM FLANGED PTO-20
TIPS LOCATED ON RIGHT HAND
TIP CONTROLLED VALVES W/FINGER
3RD AND 4TH ELECTRIC FINGER
TIP CONTROLLED SPOOL VALVES
VALVES 1 AND 2 ELECTRIC, FINGER
INTEGRATED BELLY WEIGHT, FRONT
WEIGHT CARRIER LESS FRONT HITCH
F:380/85R34 R1W - WW
D:380/90R50 R1W-SDCS
SPLINE SHAFT INCLUDED
FACTORY BRAND CHOICE TIRES
CONSOLE.
2.10M(78.75")WIDE REAR FENDERS
FRONT WEIGHT PACK 12X45KG+1X90KG
W/ANTENNA&SPEAKERS(MP3 COMPAT)
WATER SEPARATOR(FUEL FILTER)
CAT IV DRAWBAR & CLEVIS
CD PLAYER BLUETOOTH,RADIO
CAT III FIXED TO & LOWER LINKS
W/CAT III/IV QUICK HITCH
TREAD SETTING)
15.5 SPACER KIT (TO ACHIVE 120"
LESS AUTOGUIDE 3000 TOPDOCL
DUEL WHEEL SPACER KIT -240MM
HARNESS
(40KPH) W/HD FIXED FRONT AXLE
TECHSTAR CVT TRANSMISSION 25MPH
205PTO HP 4WD BASE TRACTOR
CHALLENGER MT645E TIER 4F
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering