Quick Search

Agco MT865E

Agco MT865E

Price
US$ 260,000
Year
2019
Working hours
3,030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Salinas, CA
+1 562 463 4795
Show phone number
Basic information
BrandAgco MT865E
Categorytractors
Serial NumberC0865CKNNG1016
Unit NumberUAG000378
Catalog Number4848142
Year2019
Hours3,030 h
CountryUnited States
LocationSalinas, United States
Pricing
Price Excluding Tax260,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 03/22/21
BASIC 3YR/4000HR/0 DED EXPIRES 03/22/22

EXTERNAL ELECTRIC MIRRORS
HYDRAULIC RESERVOIR ECOLOGY
AUTOMATIC CLIMATE CONTROL
DELUXE CAB LIGHTS
DELUXE HOOD LIGHTS
REMOTE RADIO CONTROLS
2 HALOGEN LOW BEAMS
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
ENGLISH OPERATOR MANUAL/DECALS
PACKING, DOMESTIC TRUCK
LESS PTO
AM/FM WEATHERBAND RADIO
DELUXE CLOTH VRS SEAT
2 HID WORKLIGHTS
ROCKER SWITCH
IN 7-PIN CONNECTOR
HYDRAULIC IMPLEMENT PUMP
LESS TRAILER BRAKE
REVERSE ALARM, FOR 3-POINT HITCH
DRAIN VALVE
6 HALOGEN FLOODLIGHTS
REAR FACING
2 HALOGEN SPOTLIGHTS
4 KICKER SPEAKERS
STANDARD FLOW (58 GPM)
4 VALVES, 1/2" COUPLER
STANDARD FRONT STEP TO CAB
DELUXE WIPERS FRONT AND REAR
MT865E AG TRACTOR
DELUXE CAB, INCLUDES
WITH 19,500 LB LIFT CAPACITY
EXTREME APPLICATION
WITH BLUE TOOTH / USB
XM/SIRIUS SATTELITE RADIO
STEER ABLE 3-POINT HITCH
INCLUDES BRACKET (1100 LBS)
BALL ENDS WITH CATEGORY
DEBRIS EJECTORS, WIDE
CONTROLS AUXILIARY POWER
HID FLOODLIGHTS
36" CHEVRON TRACKS
ULTRA HIGH MOLECULAR WEIGHT
(UHMW)
32 FRONT WEIGHTS ... 100 LBS
EACH (2000 LBS)
15" WIDE WIDTH POLY MIDWHEELS
WITH UHMW WEAR RING
IV QUICK HITCH WITH
EACH (3200 LBS)
DRAWBAR WITH CLEVIS, PIN
CATEGORY IV ADAPTER PLATE
AND PIN
16 IDLER WEIGHTS ... 125 LBS
SWINGING CATEGORY V
.
.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering