Quick Search

Agco MT865E

Agco MT865E

Price
$278,000
Year
2019
Working hours
3,319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Quinn Company
Salinas, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandAgco MT865E
Categorytractors
Serial NumberC0865EKNNG1015
Unit NumberUAG000366
Catalog Number4830375
Year2019
Hours3,319 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax278,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 04/22/21
BASIC 3YR/4000HR/0 DED EXPIRES 04/22/22

ENGLISH OPERATOR MANUAL/DECALS
4 KICKER SPEAKERS
HYDRAULIC RESERVOIR ECOLOGY
REAR FACING
2 HALOGEN SPOTLIGHTS
6 HALOGEN FLOODLIGHTS
STANDARD FLOW (58 GPM)
4 VALVES, 1/2" COUPLER
STANDARD FRONT STEP TO CAB
CONTROLS AUXILIARY POWER
DEBRIS EJECTORS, WIDE
SWINGING CATEGORY V
IV QUICK HITCH WITH
DRAWBAR WITH CLEVIS, PIN
CATEGORY IV ADAPTER PLATE
AND PIN
PACKING, DOMESTIC TRUCK
WITH 19,500 LB LIFT CAPACITY
DELUXE CAB, INCLUDES
XM/SIRIUS SATTELITE RADIO
STEER ABLE 3-POINT HITCH
EXTERNAL ELECTRIC MIRRORS
AM/FM WEATHERBAND RADIO
AUTOMATIC CLIMATE CONTROL
IN 7-PIN CONNECTOR
2 HID WORKLIGHTS
ROCKER SWITCH
REMOTE RADIO CONTROLS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
DELUXE CLOTH VRS SEAT
DELUXE CAB LIGHTS
WITH UHMW WEAR RING
DRAIN VALVE
ULTRA HIGH MOLECULAR WEIGHT
(UHMW)
32 FRONT WEIGHTS ... 100 LBS
EACH (3200 LBS)
REVERSE ALARM, FOR 3-POINT HITCH
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
16 IDLER WEIGHTS ... 125 LBS
EACH (2000 LBS)
HYDRAULIC IMPLEMENT PUMP
LESS TRAILER BRAKE
.
HID FLOODLIGHTS
36" CHEVRON TRACKS
15" WIDE WIDTH POLY MIDWHEELS
EXTREME APPLICATION
WITH BLUE TOOTH / USB
MT865E AG TRACTOR
BALL ENDS WITH CATEGORY
INCLUDES BRACKET (1100 LBS)
DELUXE WIPERS FRONT AND REAR
LESS PTO
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering