Quick Search

Agco MT865C

Agco MT865C

Price
287,000 USD
Year
2013
Working hours
1512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT865C
Categorytractors
Serial NumberC0865CDNKG1440
Unit NumberA14463
Catalog NumberCU4267419
Manufacturing Year2013
Hours1512 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$ 287,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information5 VALVES, NO HITCH, 800, 2013
ANTENNA SATELLITE READY
BELTS-30" EXT AP, 800
BRACKET
C18 ENGINE
DEBRIS DEFLECTORS, 800
DFP $8457
DGPS
DLX CAB, DLX HVAC, 800, 2013
ECOLOGY DRAIN, HYD RESERVOIR
ENGINE BLOCK HEATER, 120V
EWAG-AUTO-ADV WARRANTY
EWAG-FMX-ADV WARRANTY
FMX PACKOUT
FRT WTS-32 FRT WTS W/BRCKT,800
GAUGE ADJUSTMENT KIT
HYD IMPL PUMP 59GPM,800 ROW
IDLER WTS-16, 2000 LBS
IMPL CASE DRAIN, P CPLR,DBAR,800
MT865C AG TRACTOR
MT865C BASE-ROW, 2013
NAV II CONTROLLER
PLATFORM KIT
RADAR W/SLIP CONTROL 800
REVERSE ALARM, DBR,8/9 AG
SN FOR ANTENNA
SPEAKER, SUBWOOFER, AMPLIFIED
SUMP HEATER 110V, 800
SUNVISOR GP, CAB
SUNVISOR GP, REAR
TELEMETRY AR, 700/800/900
TIER 3,6 CYL CAT C-18 ACERT ENG
REPRICE 09/03/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone