Quick Search

Agco MT845E

Agco MT845E

Price
290,000 USD
Year
2018
Working hours
1914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT845E
Categorytractors
Serial NumberC0845JJNNG1007
Unit NumberUAG000342
Catalog NumberCU4642977
Manufacturing Year2018
Hours1914 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax290,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationCONTROLS AUXILIARY POWER IN
7-PIN CONNECTOR
4 KICKER SPEAKERS
HYDRAULIC RESERVOIR ECOLOGY
2 HID FLOODLIGHTS
REAR FACING
DELUXE HOOD LIGHTS:
2 HALOGEN SPOTLIGHTS
DELUXE WIPERS (FRONT AND REAR)
DELUXE CAB LIGHTS:
6 HALOGEN FLOODLIGHTS
STANDARD FLOW (58 GPM)
DEBRIS DEFLECTOR
4 VALVES, 1/2" COUPLER
(3500 LBS)
MT845E AG TRACTOR
STANDARD FRONT STEP TO CAB
PACKING, DOMESTIC TRUCK
REAR SUN VISOR
ENGLISH OPERATOR MANUAL / DECALS
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
CATEGORY IV ADAPTER PLATE AND
DELUXE CAB, INCLUDES
XM/SIRIUS SATTELITE RADIO
EXTREME APPLICATION
AUTOMATIC CLIMATE CONTROL
30" CHEVRON TRACKS
EXTERNAL ELECTRIC MIRRORS
2 HID WORKLIGHTS
DRAWBAR WITH CLEVIS, PIN,
ROCKER SWITCH
NARROW SWINGING CATEGORY V
REMOTE RADIO CONTROLS
2 HALOGEN LOW BEAMS
DELUXE CLOTH VRS SEAT
(3200 LBS)
DRAIN VALVE
REVERSE ALARM, FOR 3-POINT HITCH
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
LEFT/RIGHT SIDE SUN VISORS
III/IVN QUICK HITCH WITH
HYDRAULIC IMPLEMENT PUMP
BALL ENDS WITH CATEGORY
LESS TRAILER BRAKE
INCLUDES BRACKET (1100 LBS)
LESS UNDERCARRIAGE WEIGHTS AND
28 IDLER WEIGHTS @ 125 LBS EACH
LESS PTO
PIN
32 FRONT WEIGHTS @ 100 LBS EACH
Features
Additional InformationCONTROLS AUXILIARY POWER IN
7-PIN CONNECTOR
4 KICKER SPEAKERS
HYDRAULIC RESERVOIR ECOLOGY
2 HID FLOODLIGHTS
REAR FACING
DELUXE HOOD LIGHTS:
2 HALOGEN SPOTLIGHTS
DELUXE WIPERS (FRONT AND REAR)
DELUXE CAB LIGHTS:
6 HALOGEN FLOODLIGHTS
STANDARD FLOW (58 GPM)
DEBRIS DEFLECTOR
4 VALVES, 1/2" COUPLER
(3500 LBS)
MT845E AG TRACTOR
STANDARD FRONT STEP TO CAB
PACKING, DOMESTIC TRUCK
REAR SUN VISOR
ENGLISH OPERATOR MANUAL / DECALS
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
CATEGORY IV ADAPTER PLATE AND
DELUXE CAB, INCLUDES
XM/SIRIUS SATTELITE RADIO
EXTREME APPLICATION
AUTOMATIC CLIMATE CONTROL
30" CHEVRON TRACKS
EXTERNAL ELECTRIC MIRRORS
2 HID WORKLIGHTS
DRAWBAR WITH CLEVIS, PIN,
ROCKER SWITCH
NARROW SWINGING CATEGORY V
REMOTE RADIO CONTROLS
2 HALOGEN LOW BEAMS
DELUXE CLOTH VRS SEAT
(3200 LBS)
DRAIN VALVE
REVERSE ALARM, FOR 3-POINT HITCH
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
LEFT/RIGHT SIDE SUN VISORS
III/IVN QUICK HITCH WITH
HYDRAULIC IMPLEMENT PUMP
BALL ENDS WITH CATEGORY
LESS TRAILER BRAKE
INCLUDES BRACKET (1100 LBS)
LESS UNDERCARRIAGE WEIGHTS AND
28 IDLER WEIGHTS @ 125 LBS EACH
LESS PTO
PIN
32 FRONT WEIGHTS @ 100 LBS EACH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone