Currently 18242 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,581 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 926M, 145,0002018
Lafayette, IN
3,487 h Conditionsair conditionerlightingrops - enclosedmirrorscoupler type - hydraulic

See Details
CAT 938M FC, 276,7502022
Aurora, CO
2,066 h Conditionsengineride control

See Details
CAT 988K XE, 720,0002021
Fenton, MO
6,826 h Conditionsride control

See Details
CAT 926M, 133,7072019
Milford, MA
6,503 h Conditions

See Details
CAT 992G, 139,9002002
Delphi, IN
51,663 h Conditionsam fm radiolightingair conditionereropsauto lube

See Details
Volvo L-30GS, 79,5002020
Madison, WI
520 h Conditionsair conditionercoupler - quickepa labelengine enclosureslighting

See Details
CAT 966M FC, 327,5642019
Tucson, AZ
5,592 h

See Details
CAT 938M FC, 171,7502017
Aurora, CO
5,650 h Conditionsride control

See Details
CAT 966M, 249,1552019
Tucson, AZ
7,428 h

See Details
CAT 980M, 699,0472016
Milford, MA
18,539 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
Balderson 824G BKT, 9,500
Novi, MI
Conditions

See Details
CAT 982M, 425,0002018
Harrisburg, PA
9,978 h Conditionseropscounterweightstandard liftbeacon

See Details
CAT 938G II, 46,9002003
Sedalia, MO
19,682 h Conditionsair conditionerride control

See Details
CAT 966M FC, 192,8052019
Yuma, AZ
12,429 h

See Details
CAT 988H2005
Meridian, ID
11,827 hride control

See Details
CAT 926M, 193,1402020
Kansas City, MO
2,064 hride controlengine

See Details
CAT 906H, 45,0002014
Omaha, NE
2,928 h Conditionsair conditionerengine enclosureslightingcoupler type - hydrauliccounterweight

See Details
CAT 966M, 220,0002019
Aubrey, TX
7,316 h Conditionstier 2 compliantair conditionerproduct linkrops - enclosedbucket

See Details
CAT 980K, 105,5002014
Monroe, NJ
22,365 h Conditionsair conditionerbucketlift - standardride controlauto lube

See Details
CAT 415F2 IL, 54,6772018
Mesa, AZ
3,465 h

See Details
CAT 982M, 185,0002015
Madison, WI
15,459 h Conditionsengine

See Details
CAT 980M, 234,0002018
Holtsville, NY
12,209 hair conditionerride controlradio - bluetoothrops - enclosed

See Details
CAT 918M IT, 116,5192019
Mesa, AZ
3,461 h

See Details
CAT 926M 3RQ, 149,9002015
Grand Rapids, MI
2,558 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

Wheel Loaders