Quick Search

CAT 988H

CAT 988H

Year
2005
Working hours
11,834 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 988H
Western States Equipment
CategoryWheel Loaders
Serial NumberBXY00421
Unit NumberE0138580
Catalog Number10118507
Year2005
Hours11,834 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information988H WHEEL LOADER - EPA TIER 3
BUCKET-ROCK 158.5 9.0 CYD
COOLER AXLE OIL
COOLING HIGH AMBIENT / 122F
ENGINE STD TIER 3 CERTIFIED
FAST FUEL SYSTEM SHAW AERO
GUARD CRANKCASE
ICTC ARRANGEMENTS W/HOUSING
INSTRUCTION NORTH AMERICA ANSI
LIFT ARRANGEMENT 3.88M 2V
LIGHTS CAB AUXILIARY PACKAGE
LIGHTS STANDARD
LUBRICATION ARRANGEMENT
NO SUPPRESSION ARRANGEMENT
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
PROTECTORS SIDEBAR SET OF 2
ROOF STANDARD
SEGMENTS HD BOLT-ON SET OF 7
STAIRWAY STANDARD
STEERING STANDARD
TIP HEAVY PENETRATION
TIRES 35/65 R33 * BS L4 VSNT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering