Currently 18011 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,520 Search results for "Current filter"
Displaying: 889 - 912 Sort by: 
CAT 966M2018
Moissy Cramayel, 77
8,635 h Cat Certified Used Conditionsair conditionerbucketlift - standardride controlauto lube

See Details
CAT 914M, 58,9352018
Lyon / Venissieux, 69
9,016 h Cat Certified Used Conditionsair conditionerbucketcounterweightfire extinguisherepa label

See Details
CAT 908M, 116,7582021
Calgary, AB
779 h Cat Certified Used

See Details
CAT 980M, 219,668201510,528 h Cat Certified Used

See Details
CAT 906M, 84,6522022
Poznań
351 h Cat Certified Used Conditions Customer Value Agreementemissions levelcoupler - quickproduct linkengine enclosureslighting

See Details
CAT 972M, 299,2072021
Brisbane, QL
4,588 h Cat Certified Used Customer Value Agreementair conditionerbucketride controlfire extinguisherauto lube

See Details
CAT 972M2018
Clayton, VI
5,538 h Cat Certified Usedproduct linkair conditionereropsbucketstandard lift

See Details
CAT 966M, 256,9272017
Adelaide, SA
4,971 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
CAT 907M, 66,4362019
Poznań
1,967 h Cat Certified Used Customer Value Agreementam fm radiocoupler, hydraulicce platebucketstandard lift

See Details
CAT 966M, 250,4232017
Adelaide, SA
5,375 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 950GC, 210,00020211,300 h Cat Certified Used Conditions

See Details
CAT 972MXE, 257,1722020
Overijse
5,395 h Cat Certified Used Conditionsam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 950GC, 200,00020212,200 h Cat Certified Used Conditions

See Details
CAT 966M2019
Clayton, VI
4,975 h Specifications Cat Certified Usedam fm radiolightingproduct linkair conditionererops

See Details
CAT 950GC, 229,0002022300 h Cat Certified Used Conditions

See Details
CAT 910K, 99,1942016
Adelaide, SA
757 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 966M, 230,2592018
Adelaide, SA
6,005 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerlift - standardride controlradio - bluetoothauto lube

See Details
CAT 980, 519,7022022
Nearly New // Nancy / Gondreville, 54
965 h Specifications Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT 966, 315,0362022
Poznań
1,526 h Cat Certified Used Customer Value Agreementair conditionerauxiliary hydraulicsbucketride controlauto lube

See Details
CAT 914K, 104,4082021
Napier
397 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardsteering type - wheel

See Details
CAT 908M, 96,4402022
Nearly New Moissy Cramayel, 77
16 h Cat Certified Used Conditionsair conditionerbucketce platecoupler, quicklighting

See Details
CAT 992K, 2,403,7002022
Chihuahua
4,016 h Cat Certified Used Conditions Protectionair conditioner

See Details
CAT 972M, 161,804201911,611 h Cat Certified Used

See Details
CAT 926M, 131,8012020
Carugate
8,200 h Cat Certified Used

See Details
Show more results

Wheel Loaders