Quick Search

CAT 966M

CAT 966M

CAT Certified
Year
2017
Working hours
5,375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 966M
Cavpower
CategoryWheel Loaders
Serial NumberEJA01410
Unit NumberUBROK2875
Catalog Number10072777
Year2017
Hours5,375 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax251,502 USD
Tax (10%)25,150 USD
Price Including Tax276,652 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - JoystickSteering Type - Joystick
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Additional informationIn stock now

BATTERY ISOLATOR
BLUETOOTH
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
FENDERS
Online Owner's Manual Yes
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
SUPPLEMENTARY STEERING
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1260
  • No
  • No
  • Good
  • Good
  • FairTrans bellyplate still to be reinstalled
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairPaint flaking top of bonnet & RHF mudguard / surface rust counterweight, bucket & loader frame
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
gauges, operator station, console
1810
  • Yes
  • Yes
  • Yes
  • 100%
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPlastic door trim cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
electrical, starting and charging system
600
  • Good
  • GoodCAT batteries fitted
  • GoodNew to be fitted
  • Good
  • Good
  • Good
torque converter
400
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Fair3-5mm wear rod end pin & bushes, both sides
  • Good
  • Good
  • Good
  • GoodPassed SIS test procedure
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPassed SIS test procedure
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLHS lift cyl has some damage on outside
  • Good
  • Good
  • Good
  • Good
bucket
460
  • Yes
  • FairHeel plate worn and broken - will be replaced
  • Good
  • Fair
  • Fair3-5mm wear p&b dogbone, both ends
  • Fair2-3mm wear loader to bucket p&b
  • FairLHS & RHS worn on welds
  • FairFront edge has some scalloping between adaptors
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA 26.5R2538mmNoYesYes
Left RearMichelin XHA 26.5R2520mmNoYesNo
Right FrontMichelin XHA 26.5R2520mmNoYesYes
Right RearMichelin XHA 26.5R2523mmNoYesYes
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering