Quick Search

CAT 966M

CAT 966M

CAT Certified
Year
2018
Working hours
6,005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 966M
Cavpower
CategoryWheel Loaders
Serial NumberEJA01782
Unit NumberUBROK2915
Catalog Number10084187
Year2018
Hours6,005 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax231,251 USD
Tax (10%)23,125 USD
Price Including Tax254,376 USD
Details
Accessories
Air ConditionerAir Conditioner
Lift - StandardLift - Standard
Ride ControlRide Control
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Differential Type - SlipDifferential Type - Slip
Additional information4.2m3 bucket with teeth
In stock now

BATTERY ISOLATOR
BLUETOOTH
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
FENDERS
Online Owner's Manual
PFRUENDT SCALES
PRINTER
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
REVERSE ALARM
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
SUPP STEERING
TOW PIN
WHEEL CHOCKS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNew decals fitted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBlack on top bonnet peeling, small areas of surface rust.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairGood condition / out of date
  • Good
gauges, operator station, console
2310
  • 80%
  • 25%
  • Yes
  • GoodVent air cold & good flow
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • FairStone chip in windscreen but not in line of sight
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • N
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodService done at 6000 hrs / next service PM250 at 6250 hrs
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good80%
  • Good
  • Good
cooling system
810
  • No
  • No
  • No
  • Yes
  • GoodFull / red
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • FairCoolant reservoir tank opaque from heat but serviceable
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Good
  • GoodNew beacon to be fitted
  • Good
  • GoodElectric
  • Fair
  • Good
torque converter
400
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Fair1-2mm wear rod end p&b - pins moving in frame, both sides
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • 2nd forward
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1-2mm wear rod end p&b
bucket
900
  • FGB08188
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGET is welded to bucket front edge
  • Good
  • Good
  • GoodTeeth good condition, adapters are welded on.
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin 26.5R2524mmNoYesNo
Left RearMichelin 26.5R2528mmNoYesYes
Right FrontMichelin 26.5R2529mmNoYesNo
Right RearMichelin 26.5R2528mmNoYesYes
comments, misc. repairs, general remarks
  • CAT wheel chocks fitted
  • PFREUNDT Scales fitted with printer, Model WK60.2
  • Bekamax Autogreaser fitted
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering