Caterpillar 963D

Caterpillar 963D

Price
165,000 USD
Year
2013
Working hours
7454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS01970
Unit NumberEQN068556
Catalog NumberCU2536858
Manufacturing Year2013
Hours7454 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information963D TRACK LOADER
AIR INLET PRECLEANER TURBINE
BUCKET-GP 3.25 CYD HD PACK
BUMPER STANDARD
CATERPILLAR PRODUCT LINK 321
CERTIFICATE OF ORIGIN
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK SYSTEMONE
COUNTERWEIGHT LIGHT 716 LB
FAN DEMAND REVERSING
FRAME NO RIPPER
GUARD IDLER
GUARD LIFT CYLINDERS
HEATER ENGINE COOLANT 120V
HITCH STANDARD
HYDRAULIC 2V GP 2 LEVERS PACK
HYDRAULIC OIL STANDARD
LANE 3 ORDER
LANGUAGE MESSENGER
LIGHTS ADDITIONAL GUARDED
LINES IMPLEMENT STANDARD
SEAT TLV1 NO S/S ISOLATOR
SERVICE PACKAGE EXTENDED
TANK FUEL STANDARD
TRACK 22" DG STANDARD
TRANSMISSION CONTROL JOYSTICK
WARNING DECALS ANSI FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed.
  • Good
  • Good
  • YesMachine needs washed and cleaned.
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairWindshield is cracked.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairDusty.
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Red
  • Engine seemed to operate properly.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorBoom light is broken and cab work light mount bracket is bent.
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodManual coupler, bucket fits loose to coupler.
  • Good
  • 36" not sure if this bucket will be traded with machine.
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE 2U/C looked to be in good condition, with only minor tread cuts in tracks.
SegmentsGood
ripper / grapple / winch
  • FairVerticle, and boom pins and bushings have some play in them.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone