Quick Search

CAT 279D3

CAT 279D3

CAT Certified
Year
2021
Working hours
1,471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 279D3
Foley Inc.
Categorytrack loaders
Serial NumberRB903326
Unit NumberEQ000013912
Catalog Number10116161
Year2021
Hours1,471 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax60,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
Additional information*CAMERA REAR VIEW
CAB PACKAGE, PRO PLUS
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
810
  • Yes
  • NoLAST OIL SAMPLE & PM3 11/7/22 @ 1,001 HRS
  • Good
  • GoodADDITIONAL COUNTERWEIGHTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLOADER STEP BENT, COUPLER STEP MISSING
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1110
  • Yes
  • Yes
  • Yes
  • GoodTOO COLD TO TEST
  • Good
  • Good
  • Good
  • FairWINDSHIELD SCRATCHED, RUBBER MOULDING LOOSE, ROOF GLASS CRACKED
  • Good
  • Good
  • Good
  • Good
  • GoodSeat,air Susp,cloth
  • Good
  • Good
engine
300
  • No
  • Yes
  • Yes
  • Yes• ENGINE REPLACED BY CARTER CAT 11/28/22 @ 1,001 HRS
  • No
  • No
  • No
  • CAT 3,3B
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
300
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
302
  • 78" JOHN DEERE GP BUCKET
  • Good
  • PoorPRIME EDGE WORN, B.O.E MISSING
  • Good
  • Good
  • Poor• COUPLER PINS STICKING (WON’T DISENGAGE)
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSPROCKETS WORN
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • RENTAL READY CONDITION. WILL BE SOLD AS A LEAK FREE, CODE FREE, FULLY OPERATIONAL MACHINE. COSMETICS ARE AS-IS, FOLEY DOES ITS BEST TO DISCLOUSE ALL COSMETIC DAMAGE, AND TIRE/TRACK LIFE WITH PHOTOS. WE ENCOURAGE BUYERS TO VIEW MACHINE IN PERSON
  • INSPECTED 3/19/24 @ 1412.3 HRS
  • PRODUCT LINK (NOT WORKING)
  • AM FM BT RADIO
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering