Caterpillar 953D

Caterpillar 953D

Price
165,000 USD
Year
2008
Working hours
3339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP00455
Unit NumberLBP00455
Catalog NumberCU4314184
Manufacturing Year2008
Hours3339 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
RIPPERRIPPER
Additional Information*953D TRACK LOADER
*AIR INLET, STANDARD
*CAB WINDOWS, GLUED, STANDARD
*CAT MESSENGER
*CONTROL, JOYSTICK, BUCKET MP
*FAN, DEMAND, STANDARD
*FINAL DRIVE, STANDARD
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, MP BUCKET & RIPPER
*IDLER, CONVENTIONAL TYPE
*OIL CHANGE, STANDARD
*SEAT, AIR SUSPENDED STANDARD
*TANK, FUEL, STANDARD
*TRANSMISSION CONTROL V-LEVER
*UNDERCARRIAGE, STANDARD
BUCKET,2.25CYD GENERAL PURPOSE
CAB, TILT JACK, HYDRAULIC
CUTTING EDGE, BOLT ON SEGMENTS
GUARD, CAB LIGHTS
GUARD, IDLER
HITCH, STANDARD
INSTRUCTIONS, ENGLISH
LANGUAGE, MESSENGER
PACK, ROLL ON/ROLL OFF BY SEA
RIPPER, MULTI-SHANK
TEETH, GENERAL DUTY, SET OF 8
TRACK, 19" DG
WARNING DECALS, ANSI, FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • PoorMissing hand rails on loader arm. Front cab hand rails bent.
  • Fair
  • Fair
  • Fair
  • Good
  • PoorSheet metal at top front of cab is bent.
  • Good
  • YesNeeds bottom guards removed and debris cleaned from frame interior
  • No
  • Decals in poor condition. Paint is fair for machine hours.
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 1/2
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • YesOil seeping on left side of engine
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • GoodHydraulic drive
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairHad to jump start but restarted after warmed up
  • FairLeft front work light is nonfunctional
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
brake
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodPedal
  • Good
hydraulics
  • Good
  • Good
  • FairBent auxiliary lines on loader arm
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • FairEnd shanks are loose
  • 2.25 cubic yards
  • Missing
final drives
  • Fair
  • Fair
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE20%
Equalizer BarCenter pin retainer is broken
Notes - UNDERCARRIAGE 1Carrier rollers and bottom rollers are 90% worn. Rails and sprockets are 80% worn. Pads are 70% worn
Pivot ShaftNo signs of leaking
Track Shoes19” double grouser
comments, misc. repairs, general remarks
  • Machine is in overall fair condition. Needs bottom guards removed and frame interior cleaned. Undercarriage life remaining is roughly 20%. Bucket including GET is in fair condition. Needs new loader hand rails and one cab light repaired.
ripper / grapple / winch
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Right ripper cylinder starting to seep oil
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone