Powermax PMD20

Powermax PMD20

Price
9,500 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPowermax PMD20
CategoryStationary Generator Sets
Serial Number06-02724
Unit NumberP008066
Catalog NumberCU876510
Manufacturing Year2007
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$9,500
Tax-
Price Including Tax-
Features
Accessories
GENERATORSGENERATORS
STANDBYSTANDBY
Additional InformationOPTIONAL:
• Double Wall UL Fuel Tank 160 Gallons
• ATS (Automatic Transfer Switch)
• Battery 70ah
• Manual Transfer Switch, Non-UL Listed
200AMP, NEMA 3R

SOUND PROOF ENCLOSURE
120/240V, 60 HZ, 1 PHASE, 1800 RPM
FLUID CONTAINMENT BASIN WITH LEVEL SWITCH
TE806 CONTROLLER
UL BATTERY CHARGER
UL 480 CIRCUIT BREAKER
VOLTAGE AND AMMETER WITH SELECTOR SWITCH
120 VAC DUPLEX OUTLET WITH BREAKER
STAINLESS STEEL EXTERNAL BREAKER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Armando Rodriguez
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone