Olympian G35LG2

Olympian G35LG2

Price
19,100 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G35LG2
CategoryStationary Generator Sets
Serial NumberGXB04507
Unit NumberE7962
Catalog NumberCU4374978
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 19,100
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power47.6 hp
Output43 kVA
Frequency60 Hz
Additional Information120/208 VOLT AC, 3 PH, 60 HZ, .8PF
NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE, AUTO START, CIRCUIT BREAKER.
THIS UNIT S NEW AND CARRIES NEW FACTORY WARRANTY.
Features
Additional Information120/208 VOLT AC, 3 PH, 60 HZ, .8PF
NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE, AUTO START, CIRCUIT BREAKER.
THIS UNIT S NEW AND CARRIES NEW FACTORY WARRANTY.
Power Rating
Standby
60Hz
43kVA / 35kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources